UK Product Handbook 2026 - Volume 1

1

spiraxsarco.com spiraxsarco.com spiraxsarco.com

Pipeline ancillaries

To achieve long and reliable service from steam plant equipment it is necessary that the steam is clean, dry and that maintenance can easily be carried out. Spirax Sarco provides the complete range of products to ensure the condition of the steam and the steam system itself is properly maintained.

1.5 21

1. Manifolds A compact range of forged steel manifolds designed for steam tracing applications. The manifolds have 4, 8 or 12 tracer line connections and are supplied with integral piston type isolation valves.

3. Check valves This range of valves offers an effective, low maintenance solution for the prevention of reverse flow in pipelines.

Pipeline sizes up to DN300. For pressures up to 50 bar.

Screwed, socket weld, butt weld and flanged connections.

Body material: bronze or stainless steel. Connections: wafer pattern or screwed.

2. Bellows sealed stop valves Bellows sealed stop valves are ideal for any application where minimal maintenance and zero emissions are required.

4. Separators Separators remove moisture from steam or gas pipelines. They provide a drain point for condensate droplets moving along the pipe wall and deflect entrained droplets out of the main flow. Separators therefore ensure that steam or gas is delivered to its point of use dry - particularly important with highly rated plant or equipment like sterilisers, where steam comes into contact with the product. Pipeline sizes up to DN350. For pressures up to 50 bar. Body material: cast iron, SG iron, carbon steel or stainless steel.

Pipeline sizes up to DN250. For pressures up to 40 bar. Body material: cast iron, SG iron, carbon steel or stainless steel.

1

2

3

4

21

Powered by