Product Handbook 2026 - Volume 1

1

Product overview

5. Diffusers When fitted to the outlet of a steam/air trap that is discharging to atmosphere, the diffuser will greatly reduce the noise level and will offer protection from high velocity discharge. 6. Strainers Strainers protect expensive downstream equipment such as control or flowmetering devices from damage.

10. Air vents and vacuum breakers Air vents and vacuum breakers, for use on steam and water systems, are designed to protect plant and process equipment. Pipeline sizes up to DN25. For pressures up to 50 bar. Body material: brass, carbon steel or stainless steel. 11. Ball valves Spirax Sarco has a broad range of ball valves to suit every application requirement.

1.5 22

Pipeline sizes up to DN250. For pressures up to 100 bar. Body material: bronze, cast iron, SG iron, cast steel or stainless steel.

These ball valves are available as a manual valve or can be supplied with a pneumatic actuator.

7. Piston actuated valves Robust and compact bronze or stainless steel pneumatically actuated valves with PTFE soft seat providing a tight shut-off making them suitable for a wide range of media, up to 180°C.

Pipeline sizes up to DN200. For pressures up to 140 bar. Body material: cast steel or stainless steel.

Pipeline sizes up to 2”. For pressures up to 20 bar. Body material: bronze or stainless steel.

12. Compressed air products The condition of compressed air is critical to plant efficiency. Poor quality air can lead to shortened air tool life, increased manufacturing times and even health risks. The Spirax-Monnier range of compressed air products; filters, regulators and lubricators, guarantees high quality air at the point of use. The compressed air product range is complemented by: soft seated pressure reducing valves, safety valves, separators, strainers, ball valves and drain traps.

Connections: screwed, flanged, sanitary clamp, butt weld or socket weld.

8. Sight glasses, sight checks and pressure gauges A wide range of sight glasses, sight check valves and pressure gauges are readily available. 9. Hosedown stations For general cleaning and washdown applications the hosedown station is the perfect tool. Hot water is economically provided by safely mixing steam and cold water.

Powered by