UK Product Handbook 2026 - Volume 1

Flowmetering Target flowmeters 3

Differential pressure drop mbar %Qmax 10% 20%

30%

40%

50%

60% 70% 80% 90% 100%

DN25

6

25

56

100

156

225

306

399

505

624

DN32

5

19

43

76

118

170

232

303

383

473

DN40 DN50

3

10

23

42

65

94

127

166

210

260

2

6

14

25

39

56

76

100

126

156

Inches H 2 0 %Qmax

10%

20%

30%

40%

50%

60% 70% 80% 90% 100%

DN25

2.5

10.0

22.5

40.1

62.6

90.1

122.7

160.2

202.8

250.4

DN32

1.9

7.6

17.1

30.4

47.5

68.3

93.0

121.5

153.8

189.8

DN40 DN50

1.0

4.2

9.4

16.7

26.1

37.6

51.1

66.8

84.5

104.3

3.3 9

0.6

2.5

5.6

10.0

15.6

22.5

30.7

40.1

50.7

62.6

Dimensions / weights (approximate) in mm and kg Size A B

A

C

D

E

Weight

DN25

2.85

DN32

2.95

35

105

323

80

105

B

DN40 DN50

2.86

2.91

(approximate) in inches and lbs Size A B C

D

E

Weight

DN25

6.28

C

DN32

6.50

1.38 4.13

12.72

3.15

4.13

DN40 DN50

6.30

6.41

D

E

Page 3 of 5

TI-P193-01 MI Issue 4

TFA Flowmeter for Saturated Steam Service

Powered by