Flowmetering Flowmetering ancillaries 3
Technical data for the M850 series flow computers (continued)
Environmental conditions
Ambient temperature
0 .. +55 °C (32 .. 131 °F)
Relative humidity
5 .. 95% (non-condensing)
Altitude
≤ 2000 m (6 562 ft) above sea level
Storage temperature
-30 .. +70 °C
3 Panel version (when installed in an enclosure) 3 Wall version EN 61010-1 UL 61010-1, 3rd Edition CAN/CSA-C22.2 No. 61010-1, 3rd Edition
Pollution degree
Electrical safety
Immunity EN 61326-1 Table 2 Radiated and conducted emissions EN61326-1 Group 1 Class B
EMC
3.5 8
Installation location
Indoor use only
TI-P333-29 EMM Issue 5
Page 8 of 10
M850-W and M850-P Flow Computers
Powered by FlippingBook