Flowmetering Flowmetering ancillaries 3
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2024
TI-P332-08 EMM Issue 4
M750 Display unit
Description The Spirax Sarco M750 is an intelligent digital panel display unit that is fully programmable from the front panel. It can accept inputs from a wide variety of sensors, and digitally processes and displays the relevant signal. The M750 totaliser function enables non-volatile storage of the integrated total to be maintained within the unit, even after loss of power. The M750 is ideally suited as a display unit for use with Spirax Sarco flowmeters. It can provide an indication of flowrate and totalised flow for Gilflo, ILVA, DIVA, orifice plates and vortex flowmeters as well as providing a 24 Vdc loop power supply where required. The M750 has Modbus RTU protocol using RS485 serial communications. Up to two 'Option Pods' can be fitted to the M750 to provide the following functions: - An isolated 4 - 20 mA retransmission pod. - A pod with two normally-open relays. It is possible to have one or two relay pods, but only one 4 - 20 mA retransmission pod. The Option Pods can be selected to operate on Process Variable (Rate), or Total. Technical data See pages 2 and 3. Weight 227 grams (0.5 lbs)
3.5 11
TI-P332-08 EMM Issue 4
Page 1 of 4
M750 Display unit
Powered by FlippingBook