Flowmetering Flowmetering ancillaries 3
Dimensions (approximate) in millimetres (inches)
Rear elevation
Side elevation
140 mm (5.5")
Front elevation
10 mm (0.39") Maximum panel thickness
95 mm (3.78")
Option pod
Panel cut out 92 mm (3.62") x 45 mm (1.77")
48 mm (1.89")
Clamping screw
Panel clamp
3.5 14
Plan elevation
Option pod
11 mm (0.43")
16 mm (0.63")
13.5 mm (0.53")
131 mm (5.16") (Behind bezel)
53.6 mm (2.11")
43.4 mm (1.71")
19.6 mm (0.77")
TI-P332-08 EMM Issue 4
Page 4 of 4
M750 Display unit
Powered by FlippingBook