UK Product Handbook 2026 - Volume 1

Flowmetering Flowmetering ancillaries 3

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2015

TI-P322-02 MI Issue 8

EL2600 Pressure Transmitter and 'U' Syphons

Description The EL2600 is a combined pressure sensor and transmitter which is designed for general and industrial use. It has a 2-wire 4-20 mA current loop, and a ¼" NPT process connection. Two syphon tube and valve assemblies are available, one with a maximum design pressure of 25 bar g, and one with a maximum design pressure of 80 bar g.

Limiting conditions Pressure/temperature limits EL2600

-30 °C (medium) -20 °C (ambient) 100 °C (medium) 80 °C (ambient)

Minimum operating temperature

Maximum operating temperature (without syphon tube) Low pressure syphon tube/valve Maximum design pressure Maximum design temperature Maximum working conditions High pressure syphon tube Maximum design pressure Maximum design temperature Maximum working conditions

3.5 15

25 bar g

260 °C

21 bar g @ 217 °C

80 bar g

450 °C

60 bar g @ 450 °C

Overpressure limit table Calibrated pressure range Overpressure P max (bar) 0-1.6 bar a, 0-2.5 bar a 10 0-0.1 bar g 1 0-0.25 bar g 2 0-0.6 bar g 4 0-1 bar g 5 0-1.6 bar g, 0-2.5 bar g 10 0-4 bar g 17 0-6 bar g, 0-10 bar g 35 0-16 bar g, 0-25 bar g 80 0-40 bar g 120 0-60 bar g 200 0-100 bar g 320 0-160 bar g 500 0-250 bar g 800 Note : High pressure 'spikes' above maximum overpressure, even of very short (milli-seconds) duration, could damage sensors. If pressure peaks are likely to occur in your application, we recommend the use of a pressure snubber. Alternatively, a higher range pressure transmitter could be used, though this would mean some loss of signal resolution.

Available ranges m bar g 0-100 0-250 0-600

0-0.1 0-0.25 0-0.6 0-1 0-1.6 0-2.5 0-4 0-6 0-10 0-16 0-25 0-40 0-60 0-100* 0-160* 0-250*

bar g

0-1.6 0-2.5

bar a

* No 'U' syphon is available for these ranges, therefore maximum operating temperature is limited to 100 °C

TI-P322-02 MI Issue 8

Page 1 of 3

EL2600 Pressure Transmitter and 'U' Syphons

Powered by