Flowmetering Flowmetering ancillaries 3
Process connection For fluids below 100 °C the EL2600 may be mounted directly via its ¼" NPT connection. Above 100 °C, a 'U' syphon and isolating valve must be fitted between the EL2600 and the vessel or pipeline.
Technical data
0-1.6 bar a to 0-25 bar g
Piezorresistive
Sensor type
0-40 bar g to 0-250 bar g
Thin film
Supply voltage
10 Vdc to 30 Vdc
Accuracy
£ 0.5%
Repeatability
£ 0.05 of span
Hysteresis
£ 0.1% of span
Protection rating
IP65
Approvals EMC emissions
3.5 16
2004/108/EC, EN 61 326 Emission (Group 1, Class B)
EMC emissions
2004/108/EC, EN 61 326 Emission (Group 1, Class B) emissions and Immunity (industrial locations)
Materials EL2600 Part
Material
Body
Stainless steel
316L WS 1.4435
Connector
Moulded plastic
Polyamide PA 66
Low pressure syphon tube assembly (Valve ordered separately) Part Material Tube Carbon steel
ASTM A 106 Gr. B. Phosphated
Body
Brass
Valve
Handle
Phenolic
High pressure syphon tube assembly Part Material Tube
Carbon steel (zinc plated/passivated).
BS 3602: Part.1 1987 CFS 360
Body
Carbon steel
Valve
Seat
PEEK/Polymain
TI-P322-02 MI Issue 8
Page 2 of 3
EL2600 Pressure Transmitter and 'U' Syphons
Powered by FlippingBook