Flowmetering Flowmetering ancillaries 3
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023
TI-P786-02 EMM Issue 1
EL3600 Pressure Transmitter
Description The EL3600 is a combined pressure sensor and transmitter which is designed for general and industrial use. It has a 2-wire 4-20 mA current loop, and a 1½" ASME BPE sanitary clamp connection
Available ranges (bar g) 0-0.6 0-1 0-1.6
4
0-2.5
0-4
0 - 6
0 - 10
3.5 19
Pressure/temperature limits
Maximum operating temperature Saturated steam (°C)
Calibrated pressure range
Overpressure P max (bar g)
1
0-0.6
1.8
113.6
0-1
3
120.4
Pressure limits
0-1.6
4.8
129
0-2.5
7.5
139
0-4
12
152
0-6
13.79
165
0-10
13.79
184
2
-30 °C (ambient) 100 °C (ambient)
Temperature
Note: High pressure 'spikes' above maximum overpressure, even of very short (milli-seconds) duration, could damage sensors. Alternatively, a higher range pressure transmitter could be used, though this would mean some loss of signal resolution.
3
Materials No. Part
Material
1 2
Pressure transmitter case
Stainless steel
1.4571
Cooling element
Stainless steel
1.4571
Diaphragm seal
Stainless steel
1.4435
3
Diaphragm
Stainless steel
1.4435
4
Electrical connector
BPT/PET
GF30
Pressure transmitter wetted parts (not shown)
Stainless steel
1.4404
TI-P786-02 EMM Issue 1
Page 1 of 3
EL3600 Pressure Transmitter
Powered by FlippingBook