Product Handbook 2026 - Volume 1

Flowmetering Flowmetering ancillaries 3

EL2270 and EL2271 options

3.5 22

C

Process temperature measuring range

Probe length options available Dimension C mm (inches) 25, 50, 75, 125, 225, 725 (0.98, 1.96, 2.95, 4.92, 8.85, 28.54)

Certification

-100 °C to 450 °C (-148 °F to 842 °F) -100 °C to 450 °C (-148 °F to 842 °F) -100 °C to 450 °C (-148 °F to 842 °F) -50 °C to 205 °C (-58 °F to 401 °F) -50 °C to 50 °C (-58 °F to 122 °F) 0 °C to 100 °C (32 °F to 212 °F) 0 °C to 150 °C (32 °F to 302 °F) 100 °C to 250 °C (212 °F to 482 °F) -100 °C to 450 °C (-148 °F to 842 °F) -100 °C to 450 °C (-148 °F to 842 °F)

EL2270

40 (1.57) 40 (1.57) 40 (1.57)

EL2270 Quick response

Type 2.2, non specific.

EL2270 Duplex quick response

EL2270 Miniature

25, 50, 75, 125 (0.98, 1.96, 2.95, 4.92) 25, 50, 75, 125 (0.98, 1.96, 2.95, 4.92) 25, 50, 75, 125 (0.98, 1.96, 2.95, 4.92) 25, 50, 75, 125 (0.98, 1.96, 2.95, 4.92)

As standard - Type 2.2, non specific. Optional - 3 point calibration certificate.

EL2271

75 (2.95) 125 (4.92)

TI-P322-06 EMM Issue 15

Page 2 of 8

EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell

Powered by