Flowmetering Flowmetering ancillaries 3
Food+ Thermowells General Three types of Thermowells are available. Type A
1½" ASME BPE sanitary clamp connection, two piece welded construction.
Type B Type C
½" NPT pipe thread connection, one piece.
½" NPT pipe thread connection, fabricated and welded construction for non flow applications.
Surface finish of all wetted faces is Ra < 0.76µm. The EL2270 Miniature does not require the use of a thermowell and is not suitable for food contact compliant processes.
Certification The thermowells are available with certification to EN 10204 3.1 at additional cost. Note: All certification/inspection requirements must be stated at the time of order placement. Designed, manufactured and approved for steam and condensate applications, all Food+ thermowells comply with: - (EC)1935:2004 Materials and Articles Intended to come into Contact with Food - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - (EU)10/2011 Plastic Materials and Articles Intended to come into Contact with Food - FDA Code of Federal Regulations - title 21 - Food and Drugs This product is intended to be connected into a system that can operate a food contact compliant process. A list of the materials that could come directly or indirectly into contact with foodstuffs can be found in the Declaration of Compliance available for this product.
3.5 23
Material Type A and Type B
316 / 316L
Type C
316 Ti (1.4571)
TI-P322-06 EMM Issue 15
Page 3 of 8
EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell
Powered by FlippingBook