Flowmetering Flowmetering ancillaries 3
½" NPT
½" NPT
50
B
A
Type C Thermowell
3.5 25
Ø 12
Ø 7
Thermowells are sized to suit the probe length, refer to the following table. Insertion length Dimension A mm (inches) Thermowell depth Dimension B mm (inches) For use with probe length Dimension C mm (inches)
Mass
Pressure rating
Maximum allowable pressure
Maximum allowable temperature
kg (lbs)
bar g (psi g)
°C (°F)
25 (0.98) 50 (1.96) 100 (3.93) 200 (7.87 25 (0.98) 50 (1.96) 100 (3.93) 200 (7.87 700 (27.55)
68.5 (2.39) 93.5 (3.68) 143.5 (5.64) 243.5 (9.23) 68.5 (2.39) 93.5 (3.68) 143.5 (5.64) 243.5 (9.23)
50 (1.96) 75 (2.95) 125 (4.92) 225 (8.85) 50 (1.96) 75 (2.95) 125 (4.92) 225 (8.85) 725 (28.54)
0.27 (0.59) 0.29 (0.63) 0.325 (0.71) 0.4 (0.88) 0.2 (0.44) 0.225 (0.49) 0.27 (0.59) 0.28 (0.61) 0.57 (1.25)
Type A Sanitary Clamp Thermowell
ASME BPE Table DT-2-1
13.79 (200
204 (399)
Type B Screwed One Piece Thermowell
40 (580)
450 (852)
PN40
*Type C Screwed Fabricated Thermowell
40 (580)
450 (852)
PN40
743.5 (29.27)
* Type C fabricated thermowells are for use in non-flow applications only. Note: the EL2270 Miniature does not require the use of a thermowell and is not suitable for food contact compliant processes.
TI-P322-06 EMM Issue 15
Page 5 of 8
EL2270 Temperature Sensor EL2271 Temperature Sensor with transmitter with optional Food+ Thermowell
Powered by FlippingBook