Product Handbook 2026 - Volume 1

Flowmetering Vortex flowmeters 3

Dimensions and weights (approximate) in mm and inches

Weight (approximate) in kg and lbs C S E kg lbs kg lbs kg lbs CNPT 5.7 13 6.2 14 6.7 15 C150, C16 6.8 15 7.3 16 7.8 17 C300, C40 7.8 17 8.3 18 8.8 19 C600, C63 8.2 18 8.7 19 9.2 20

Compression fitting models

127 mm (5")

135 mm (5.31")

81 mm (3.19")

¾ " NPT conduit entry Electronics enclosure

Pressure transducer housing (not present on VIM20 V, VT) Orientation lever

Add 5 kg (11 lb) for remote electronics

102 mm (4")

A

3.6 4

Compression fitting

2" male NPT

2", DN50 mounting flange

Stem

B

Vortex sensor head

C150 C16 C300 C40 C600 C63

CNPT

Dimensions (approximate) in mm and inches

C Compact Length

S Standard Length

E Extended Length

VIM20 V and VT

A B (max.) mm inches mm inches mm inches mm inches mm inches mm inches B (max.) A B (max.) A

Compression fitting, Male NPT Compression fitting, 150 Ib, PN16 Compression fitting, 300 Ib, PN40 Compression fitting, 600 Ib, PN63

249 9.8

665 26.2

970 38.2

277 10.9

693 27.3

998 39.3

549 21.6

965 38

1 270 50

274 10.8

691 27.2

996 39.2

264 10.4

681 26.8

986 38.8

C Compact Length

S Standard Length

E Extended Length

VIM20 VTP

A B (max.) mm inches mm inches mm inches mm inches mm inches mm inches B (max.) A B (max.) A

Compression fitting, Male NPT Compression fitting, 150 Ib, PN16 Compression fitting, 300 Ib, PN40 Compression fitting, 600 Ib, PN63

249 9.8

685 26.2

970 38.2

277 10.9

693 27.3

998 39.3

625 24.6

1041 41

1 346 53

274 10.8

691 27.2

996 39.2

264 10.4

681 26.8

986 38.8

TI-P339-07 CMGT Issue 4

Page 4 of 11

VIM20 Vortex Insertion Flowmeter

Powered by