Flowmetering Vortex flowmeters 3
Dimensions and weights (approximate) in mm and inches
Packing gland models - Please note that a removable retractor can be used with these models
Weight (approximate) in kg and lbs S E kg lbs
203 mm (8")
135 mm (5.31")
81 mm (3.19")
kg lbs
¾ " NPT conduit entry Electronics enclosure
PNPT
7.1 9.4
16 21 25
7.6 9.9
17 22
P150, P16 P300, P40
11.3
11.8 26
Pressure transducer housing (not present on VIM20 V, VT)
Add 5 kg (11 lb) for remote electronics
Orientation Lever
Stem
A
3.6 5
Stem clamp Packing gland
2" male NPT
2", DN50 mounting flange
B
Vortex sensor head
P150 P300
PNPT
P16 P40
Dimensions (approximate) in mm and inches VIM20 V, VT and VTP
S Standard Length
E Extended Length
A
B (max.)
A
B (max.)
mm inches
mm inches
mm inches
mm inches
Packing gland, Male NPT
546
21.5
851
33.5
Packing gland, 150 Ib, PN16
1 029
40.5
1 334
52.5
536
21.1
841
33.1
Packing gland, 300 Ib, PN40
TI-P339-07 CMGT Issue 5
Page 5 of 12
VIM20 Vortex Insertion Flowmeter
Powered by FlippingBook