UK Product Handbook 2026 - Volume 1

Boiler house Feedtank ancillaries

2

Head comprises Item Quantity Description Material 1 1 Mixing unit

Austenitic stainless steel

2 3

1

Immersion tube Austenitic stainless steel

2

Gasket

Silicone rubber

Application Spirax Sarco flash condensing deaerator heads are ideal for boiler feedtank applications. They are suitable for both new and retrofit applications. Each head is fitted with a connection for air vent and recirculating feedwater spray nozzle. The air vent is for the immediate venting of liberated gases (the connection should also include a vacuum breaker). For further details on the RFS recirculating feedwater spray systems see separate literature.

1

2.1 2

Limiting conditions PN2.5 rating. Suitable for saturated steam 1 bar g, 120 °C. The mixing unit only is hydraulically tested to 2 bar g.

3

2

3

Selection table Total steam generation rate (kg/h)

Mixing unit

Tank depth

1250

1500

2000

2500

Mixing unit/immersion tube selection

MU150

MU150

MU150

MU150

5 000

DN150

IT-950

IT-1200

IT-1600

IT-2100

MU200

MU200

MU200

MU200

10 000

DN200

IT-950

IT-1200

IT-1600

IT-2100

MU250

MU250

MU250

MU250

20 000

DN250

IT-950

IT-1200

IT-1600

IT-2100

MU300

MU300

MU300

MU300

30 000

DN300

IT-950

IT-1200

IT-1600

IT-2100

MU400

MU400

MU400

MU400

50 000

DN400

IT-950

IT-1200

IT-1600

IT-2100

TI-P401-25 EMM Issue 4

Page 2 of 3

DH Type Flash Condensing Deaerator Heads

Powered by