Flowmetering Vortex flowmeters 3
How to order
Selection:
Suffix code
Grey = Standard
Category Description
VIM20
Insertion vortex flowmeter
Flowmeter
VIM20
Volumetric flowmeter for liquid
V
Velocity and temperature sensors
VT
Velocity, temperature and pressure sensors
VTP
Velocity, temperature and external 4 - 20 mA pressure input
VTEP
V
Velocity, external RTD temperature input, external 4 - 20 mA pressure input
Electronics
VETEP
Energy output options
VTEM
Energy options with pressure sensor
VTPEM
Energy options, velocity, temperature and external 4 - 20 mA pressure input
VTEPEM
3.6 10
Energy options, velocity, external RTD temperature input, external 4 - 20 mA pressure input
VETEPEM
Standard length
S
Compact length - Only available for compression fitting connections CNPT, C150, C300, C600, C16, C40 and C63
Probe length
S
C
Extended length
E
NEMA 4X, IP66 enclosure
L
Remote electronics NEMA 4X, IP66 25' cable with display
R25
25' (7.6 m) Armored cable with glands V meter only
A25
Electronics enclosure
L
25' (7.6 m) Armored cable with glands VT, VTP meter only
A25P
Remote electronics NEMA 4X, IP66 50' cable with display
R50
50' (15.2 m) Armored cable with glands V meter only
A50
50' (15.2 m) Armored cable with glands VT, VTP meter only
A50P
D
Digital display and programming buttons
Display
D
12 - 36 Vdc, 25 mA. 1 W max, required on loop powered meters, 1HL only
DL
Power supply
DL
12 - 36 Vdc, 300 mA, 9 W max. – use with 1H, 1M, 1B, 3H, 3M, 3B
DH
100 -240 Vac, 50 / 60 Hz line power, 5 W max – use with 1H, 1M, 1B, 3H, 3M, 3B
AC
Loop powered option - one analogue output (4 - 20 mA),one alarm, one pulse, HART ® , DL input power only
1HL
One analogue output (4 - 20 mA), one alarm, one pulse, HART ® Communication Protocol, DH or AC option only 1H One analogue output (4 - 20 mA), one alarm, one pulse, MODBUS Communication Protocol, DH or AC option only 1M One analogue output (4 - 20 mA), one alarm, one pulse, BACnet Communication Protocol, DH or AC option only 1B Three analogue outputs (4 - 20 mA), three alarms, one pulse, HART ® (VT, VTP only), DH or AC option only 3H Three analogue outputs (4 - 20 mA), three alarms, one pulse, MODBUS (VT, VTP only), DH or AC option only 3M Three analogue outputs (4 - 20 mA), three alarms, one pulse, BACnet (VT, VTP only), DH or AC option only 3B
Output signal Inclusive of the scaled frequency output
1HL
TI-P339-07 CMGT Issue 4
Page 10 of 11
VIM20 Vortex Insertion Flowmeter
Powered by FlippingBook