Flowmetering Vortex flowmeters 3
How to order
Selection:
Process temperature -200 to 260 ° C (-330 to 500 ° F) Add note below this line: *Where ATEX is required the lower temperature is further limited to -40 °C (-40 °F)
Standard temperature
S
Process temperature
S
High temperature
Process temperature 260 °C to 400 °C (500 °F to 750 °F)
H
No pressure sensor
P0
Maximum 2 bar a 30 psi a
Proof
4 bar a 60 psi a
P1
Maximum
7 bar a 100 psi a
Proof
14 bar a 200 psi a
P2
Pressure sensor
P0
Maximum
20 bar a 300 psi a
Proof
41 bar a 600 psi a
P3
Maximum
34 bar a 500 psi a
Proof
69 bar a 1 000 psi a
P4
Maximum
100 bar a 1 500 psi a
Proof
175 bar a 2 500 psi a
P5
Compression, 2" NPT
Packing gland, 2" NPT, retractor (use with E probe)
CNPT
PNPTR-E
Compression, 2" ASME 150 flange
Packing gland, 2" DN150 flange, retractor
C150
P150R
3.6 11
Compression, DN50 PN16 flange
Packing gland, 2" DN150 flange, retractor (E probe)
C16
P150R-E
Compression, 2" ASME 300 flange
Packing gland, DN50 PN16 flange, retractor
C300
P16R
Compression, DN50 PN40 flange
Packing gland, DN50 PN16 flange, retractor (E probe)
C40
P16R-E
Compression, 2" ASME 600 flange
Packing gland, 2" DN300 flange, retractor
C600
P300R
Compression, DN50 PN63 flange
Packing gland, 2" DN300 flange, retractor (E probe)
C63
P300R-E
Process connections
PNPTR
Packing gland * , 2" NPT
Packing gland, DN50 PN40 flange, retractor
PNPT
P40R
Packing gland * , 2" ASME 150 flange
Packing gland, DN50 PN40 flange, retractor (E probe)
P150
P40R-E
Packing gland * , DN50 PN16 flange
Packing gland, 2" DN600 flange, retractor
P16
P600R
Packing gland * , 2" ASME 300 flange
Packing gland, 2" DN600 flange, retractor (E probe)
P300
P600R-E
Packing gland * , DN50 PN40 flange
Packing gland, DN50 PN63 flange, retractor
P40
P63R
Packing gland, 2" NPT, retractor
Packing gland, DN50 PN63 flange, retractor (E probe)
PNPTR
P63R-E
* One removable retractor must be ordered if the process pressure is >3.4 bar g (50 psi g).
FM/FMC and CE marked
S
S
Approvals
ATEX/IECEx/FM/FMC and CE marked
A
Selection example:
VIM20 - V - S - L - D -DL-1HL- S -P0-
PNPTR -
S
How to order example: 1 off Spirax Sarco VIM20 - V - S - L - D - DL - 1HL - S - P0 - PNPTR - S - vortex insertion flowmeter.
TI-P339-07 CMGT Issue 4
Page 11 of 11
VIM20 Vortex Insertion Flowmeter
Powered by FlippingBook