Flowmetering Vortex flowmeters 3
How to order (continued)
Selection:
Suffix code
Grey = Standard
Category Description
Compression, 2" NPT
Packing gland, 2" NPT, retractor (use with E probe)
CNPT
PNPTR-E
Compression, 2" ASME 150 flange
Packing gland, 2" DN150 flange, retractor
C150
P150R
Compression, DN50 PN16 flange
Packing gland, 2" DN150 flange, retractor (E probe)
C16
P150R-E
Compression, 2" ASME 300 flange
Packing gland, DN50 PN16 flange, retractor
C300
P16R
Compression, DN50 PN40 flange
Packing gland, DN50 PN16 flange, retractor (E probe)
C40
P16R-E
Compression, 2" ASME 600 flange
Packing gland, 2" DN300 flange, retractor
C600
P300R
Compression, DN50 PN63 flange
Packing gland, 2" DN300 flange, retractor (E probe)
C63
P300R-E
Process connections
PNPTR
Packing gland * , 2" NPT
Packing gland, DN50 PN40 flange, retractor
PNPT
P40R
3.6 12
Packing gland * , 2" ASME 150 flange
Packing gland, DN50 PN40 flange, retractor (E probe)
P150
P40R-E
Packing gland * , DN50 PN16 flange
Packing gland, 2" DN600 flange, retractor
P16
P600R
Packing gland * , 2" ASME 300 flange
Packing gland, 2" DN600 flange, retractor (E probe)
P300
P600R-E
Packing gland * , DN50 PN40 flange
Packing gland, DN50 PN63 flange, retractor
P40
P63R
Packing gland, 2" NPT, retractor
Packing gland, DN50 PN63 flange, retractor (E probe)
PNPTR
P63R-E
* One removable retractor must be ordered if the process pressure is >3.4 bar g (50 psi g).
S
FM/FMC and CE marked
Approvals
S
Selection example:
VIM20 - V - S - L - D -DL-1HL- S -P0-
PNPTR -
S
How to order example: 1 off Spirax Sarco VIM20 - V - S - L - D - DL - 1HL - S - P0 - PNPTR - S - vortex insertion flowmeter.
TI-P339-07 CMGT Issue 5
Page 12 of 12
VIM20 Vortex Insertion Flowmeter
Powered by FlippingBook