Boiler house Feedtank ancillaries
2
Dimensions/weights (approximate) in mm and kg Mixing unit Type A B
Weight
MU150_
175
484
30
MU200_ MU250_ MU300_ MU400_
200
522
50
220
557
65
250
617
90
290
680
125
For details of immersion tube and gaskets see separate literature.
65 mm
2.1 3
Connection for recirculating feedwater spray nozzle
Connection for air vent/vacuum breaker
100 mm
20 mm
B
Centre line of connections for cold make-up, condensate return, blowdown flash steam, etc.
A
Flange for mounting on feedtank
How to specify Atmosperic deaerator head in austentic stainless steel consisting of mixing unit, immersion tube, and two gaskets. DN150, DN200, DN250, DN300 and DN400. Flanged EN1092-1 PN16/BS 7076 Class 300. How to order To specify a 150 mm flash condensing deaerator head flanged EN1092-1 PN16 (mixing unit plus immersion tube and gaskets to suit a 1250 mm deep feedtank): - MU150 - PN16 - IT150 - 950 PN16 - 2 off gaskets to suit IT150 - 1200 PN16 - Connection details also need to be specified
TI-P401-25 EMM Issue 4
Page 3 of 3
DH Type Flash Condensing Deaerator Heads
Powered by FlippingBook