Flowmetering Vortex flowmeters 3
Dimensions (approximate) in mm (inches) Flanged type connection
57 (2.24")
78 (3.07")
91 (3.58")
B
3.6 19
C
A
A
B
C Pressure rating EN1092-1
Connection
EN1092-1
ASME
PN10
PN16
PN25
PN40
PN63
PN100
342 (13.46) 359 (14.13) 337 (13.27) 334 (13.15) 362 (14.25) 371 (14.61) 398 (15.67) 460 (18.11) 485 (19.09) 510 (20.08)
95 (3.74) 115 (4.53) 150 (5.91)
95 (3.74) 115 (4.53) 150 (5.91)
95 (3.74) 115 (4.53) 150 (5.91)
105 (4.13) 115 (4.53) 150 (5.91)
105 (4.13) 140 (5.51) 170 (6.69) 180 (7.09) 215 (8.46) 250 (9.84) 345 (12.56) 415 (16.34)
105 (4.13) 140 (5.51) 170 (6.69) 195 (7.68) 230 (9.06) 265 (10.43) 355 (13.98)
½"
DN15
1"
DN25
1½"
DN40
165 (6.5)
165 (6.5)
165 (6.5)
165 (6.5)
2"
DN50
200 (7.87) 220 (8.66) 285 (11.22) 340 (13.39) 395 (15.55) 445 (17.52)
200 (7.87) 220 (8.66) 285 (11.22) 340 (13.39) 405 (15.94) 460 (18.11)
200 (7.87) 235 (9.25) 300 (11.81) 360 (14.17) 425 (16.73) 485 (19.09)
200 (7.87) 235 (9.25) 300 (11.81) 375 (14.76) 450 (17.72) 515 (20.28)
3"
DN80
4"
DN100
6"
DN150
8"
DN200
470 (18.5)
10"
DN250
530 (20.87)
12"
DN300
TI-P736-01 EMM Issue 6
Page 7 of 13
VLM30/VLM30 Food+ In-line Vortex Flowmeter
Powered by FlippingBook