Flowmetering Vortex flowmeters 3
Dimensions (approximate) in mm (inches) Flanged type connection (continued)
91 (3.58")
3.6 20
C
D
C
D
Connection
Pressure rating ASME CLASS
Pressure rating
EN1092-1
ASME CLASS
EN1092-1
Class 150 Class 300 Class 600 PN 10-40 PN 63
PN 100 Class 150 Class 300 Class 600
108 (4.25)
124 (4.88) 155.6 (6.13)
124 (4.88) 155.6 (6.13)
200 (7.87) 200 (7.87) 200 (7.87) 200 (7.87) 250 (9.84) 300 (11.81) 350 (13.78) 450 (17.72) 500 (19.69)
210 (8.27) 220 (8.66) 220 (8.66) 250 (9.84) 270 (10.63) 330 (12.99) 370 (14.57) 450 (17.72) 500 (19.69)
210 (8.27) 220 (8.66) 230 (9.06) 260 (10.24) 300 (11.81) 370 (14.57)
200 (7.87) 200 (7.87) 200 (7.87) 200 (7.87) 250 (9.84) 300 (11.81) 350 (13.78) 450 (17.72) 500 (19.69)
200 (7.87) 200 (7.87) 200 (7.87) 200 (7.87)
200 (7.87) 235 (9.25) 240 (9.45) 265 (10.43)
DN25
127 (5)
DN40
152.4 (6) 190.5 (7.5) 228.6 (9) 279.4 (11) 343 (13.5) 406.4 (16)
165 (6.5)
165 (6.5)
DN50
209.5 (8.25)
209.5 (8.25) 273.1 (10.75) 355.6 (14) 419.1 (16.5)
DN80
254 (10)
250 (9.84) 300 (11.81) 370 (14.57) 450 (17.72) 500 (19.69)
315 (12.4)
DN100
317.5 (12.5)
365 (14.37) 415 (16.34)
DN150
381 (15)
DN200
444.5 (17.5) 520.7 (20.5)
508 (20)
470 (18.5)
DN250
482 (19)
558.8 (22)
580 (22.83)
DN300
TI-P736-01 EMM Issue 6
Page 8 of 13
VLM30/VLM30 Food+ In-line Vortex Flowmeter
Powered by FlippingBook