Flowmetering Vortex flowmeters 3
Weights (approx) in kg (lbs)
Wafer models
Flanged models
EN1092-1
Class 150/300
ASME 150
ASME 300 5.1 (11.2) 6.7 (14.8)
ASME 600 5.2 (11.5) 7.3 (16.1) 12.1 (26.7)
ASME 900
PN40/63
PN10/16 PN25/40 PN63
PN100 PN160
4.5 (9.9)
4.5 (9.9)
5.4 (11.9) 7.8 (17.2) 10.1 (22.3) 12.2 (26.9)
5.4 (11.9) 7.8 (17.2) 10.1 (22.3) 15.1 (33.3)
5.4 (11.9)
5.0 (11)
7.9 (17.4)
DN15
½"
4.1 (9)
5.1 (11.2) 6.1 (13.4) 8.4 (18.5)
5.1 (11.2) 6.6 (14.6) 8.7 (19.2)
5.1 (11.2) 6.6 (14.6) 8.7 (19.2)
5.7 (12.6) 8.5 (18.7) 10.1 (22.3) 17.6 (38.8)
DN25
1"
4.8 (10.6) 5.6 (12.3)
10.9 (24)
DN40
1½"
11.7 (25.8)
13.6 (30)
DN50
2"
7.6 (16.8)
11.2 (24.7)
13.1 (28.9)
13.1 (28.9)
17 (37.5)
21.4 (47.6)
21.7 (47.8)
25.8 (56.9)
DN80
3"
8.5 (18.7)
17.2 (37.9)
14 (30.86)
17.8 (39.2) 33.6 (74.1)
24.1 (53.1)
32.2 (71)
20.1 (44.3)
28.8 (63.5)
41.4 (91.3)
DN100 4"
3.6 22
13 (28.7)
25.7 (56.7)
25.4 (56)
53.8 (118.6)
70.4 (155.2)
32.8 (72.3)
49.8 (109.8)
81.6 (179.9)
DN150 6"
45.3 (99.9) 67.4 (148.6) 77.2 (170.2)
66.3 (146.2) 106.4 (234.6) 123.2 (271.6)
93.1 (205.3) 135.6 (298.9) 170.6 (376.1)
51 (112.4) 77 (169.8)
77 (169.8) 106 (233.7) 143 (315.3)
106 (233.7) 156 (343.9) 196 (432.1)
DN200 8"
DN250 10"
95 (209)
DN300 12"
For remote electronics add 4.4 kg (9.7 lbs)
Water flowrates
m 3 /hr
US GPM
Size
Minimum
Maximum
Minimum
Maximum
15 mm
½"
0.5
7
2.2
31
25 mm 40 mm 50 mm 80 mm 100 mm 150 mm 200 mm 250 mm 300 mm
1"
0.5
15
2.2
67
1 ½"
1.3
38
5.5
165
2"
2.1
63
9.2
276
Nominal pipe size
3"
4.7
140
21
618
4"
8.1
244
36
1 075
6"
18
554
81
2 437
8"
32
970
142
4 270
10"
53
1 586
233
6 981
Stainless steel
12"
77
2 303
338
10 139
TI-P736-01 EMM Issue 6
Page 10 of 13
VLM30/VLM30 Food+ In-line Vortex Flowmeter
Powered by FlippingBook