Flowmetering Vortex flowmeters 3
How to order (continued)
Selection:
Suffix Code
Category
Description
Example
PN10
D1
PN16
D2
PN25
D3
PN40
D4
PN63
D5
D4
Pressure range 5
PN100
D6
ASME Class 150
A1
ASME Class 300
A3
ASME Class 600
A6
3.6 24
Temperature Range of Measuring Medium Housing Material/ Cable gland threads
Standard -55 °C to +280 °C (-67 °F to +536 °F) 6
A1
A1
Aluminium/M20 x 1.5 (2 Places)
A1
A1
Aluminium/½" NPT (2 Places)
B1
HART Digital Communication and 4 to 20 mA
H1
HART Digital Communication, 4 to 20 mA and digital contact output
H5
Output Signal
H1
MODBUS Communication with digital contact output
M4
Integrated digital display (LCD) Piezo sensor sealing material
Display and Glass cover
L1
L1
PTFE - Suitable for -55 °C to +260 °C (-67 °F to +500 °F)
SP0
SP0
Graphite - Suitable for -55 °C to 350 °C (-67 °F to 662 °F)
SP2
Notes: 5 PN160/ASME Class 900 available on application. Please request if required. 6 High Temperature Version expected Q4 2024.
'How to order' continued on next page
TI-P736-01 EMM Issue 6
Page 12 of 13
VLM30/VLM30 Food+ In-line Vortex Flowmeter
Powered by FlippingBook