Flowmetering Vortex flowmeters 3
How to order (continued)
Selection:
Suffix Code
Category
Description
Example
Ambient temperature range
Extended -40 °C to +85 °C (-40 °F to 185 °F)
TA4
10m (32 ft Approx)
SC2
Signal cable length (Remote sensor models only)
20m (64 ft Approx)
SC4
30m (96 ft Approx)
SC6
5 Point Calibration
R5
Calibration type
Material monitoring with inspection cert. 3.1 Acc. to EN 10204.
C2
Declaration of compliance with the order 3.1 Acc. to EN 10204
C4
Inspection cert. 3.1 Acc to EN 10204 of postive material identification PMI with material analysis
C5
Inspection cert. 3.1 Acc to EN 10204 of visual, dimensional and functional test.
C6
3.6 25
Inspection cert. 3.1 Acc to EN 10204 of positive material indentification and PMI
CA
Certification
C2
Pressure test Acc. To factory plan
CB
Declaration of Compliance for EC1935 9
CF
Material monitoring to NACE MR 01-75 with inspection cert. 3.1 ACC. to EN 10204 7
CN
Test package (pressure test, non-destructive test, welder and welding procedure cert)
CT
Documentation language
English
M5
M5
Basic setup for steam
NCS
Full application factory set up
NCC
Configuration/Setup
NC1
Standard setup for water
NC1
Integral RTD 8
G1
Hardware options
G1
Energy Flow (Only available for VLM30-S with Modbus output)
N1
Operation mode
N1
Notes: 7 CN is not available when C2 is selected. 8 Integral RTD - Option 'G1' is standard for all VLM30 versions. 9 Food+ : EC1935.2004 Product size range DN50 - DN150.
How to order example: 1 off Spirax Sarco VLM30-S.Y0.C1.F050R0.D4.A1.A1.H1.L1.SP0.C2.M5.NC1.G1.N1 in-line vortex flowmeter for installation between EN 1092 PN40 flanges with energy measurement function.
TI-P736-01 EMM Issue 6
Page 13 of 13
VLM30/VLM30 Food+ In-line Vortex Flowmeter
Powered by FlippingBook