UK Product Handbook 2026 - Volume 1

Flowmetering Turbine flowmeters 3

Dimensions (approximate) in mm and inches

C Compact Length

S Standard Length

E Extended Length

RIM20 V and VT

A B (max) mm inches mm inches mm inches mm inches mm inches mm inches B (max) A B (max) A

Compression fitting, Male NPT

229

9

645 25.4

950 37.4

Compression fitting, 150 Ib, PN16

257

10.1

673 26.5

978 38.5

536

21.1

953

37.5

1 257 49.5

Compression fitting, 300 Ib, PN40 Compression fitting, 600 Ib, PN63

254 10

671 26.4

975 38.4

244

9.6

660 26.0

965 38.0

C Compact Length

S Standard Length

E Extended Length

RIM20 VTP

A B (max) mm inches mm inches mm inches mm inches mm inches mm inches B (max) A B (max) A

3.7 4

Compression fitting, Male NPT

229

9

645 25.4

950 37.4

Compression fitting, 150 Ib, PN16

257

10.1

673 26.5

978 38.5

612

24.1

1029 40.5

1334 52.5

Compression fitting, 300 Ib, PN40 Compression fitting, 600 Ib, PN63

254 10

671 26.4

975 38.4

244

9.6

660 26.0

965 38.0

Compression fitting models

Weight (approximate) in kg and lbs C S E kg lbs kg lbs kg lbs CNPT 5.7 13 6.2 14 6.7 15 C150, C16 6.8 15 7.3 16 7.8 17 C300, C40 7.8 17 8.3 18 8.8 19 C600, C63 8.2 18 8.7 19 9.2 20

127 mm (5")

135 mm (5.31")

81 mm (3.19")

¾ " NPT conduit entry Electronics enclosure

Pressure transducer housing (not present on RIM20 V, VT) Orientation Lever

Add 5 kg (11 lb) for remote electronics

102 mm (4")

A

Compression fitting

2" male NPT

2" DN50 mounting flange

Stem

B

Turbine sensor head

C150 C16 C300 C40 C600 C63

CNPT

TI-P198-04 CMGT Issue 6

Page 4 of 14

RIM20 Rotor Insertion Flowmeter

Powered by