Flowmetering Turbine flowmeters 3
Dimensions (approximate) in mm and inches RIM20 V, VT and VTP A
S Standard Length
E Extended Length
B (max)
A
B (max)
mm inches
mm inches
mm inches
mm inches
Packing gland, Male NPT
526
20.7
831
32.7
Packing gland, 150 Ib, PN16
1 016
40
1321
52
516
20.3
820
32.3
Packing gland, 300 Ib PN40
Packing gland models - Please note that a removable retractor can be used with these models
Weight (approximate) in kg and lbs S E kg lbs
203 mm (8")
135 mm (5.31")
81 mm (3.19")
kg lbs
¾ " NPT conduit entry Electronics enclosure
PNPT
7.1
16
7.6
17
3.7 5
P150, P16
9.4
21
9.9
22
P300, P40
Pressure transducer housing (not present on RIM20 V, VT)
11.3
25
11 .8 26
Add 5 kg (11 lb) for remote electronics
Orientation Lever
Stem
A
Stem clamp Packing gland
2" male NPT
2" DN50 mounting flange
B
Turbine sensor head
P150 P300 P16 P40
PNPT
Remote electronics option
81 mm (3.19")
127 mm (5")
216 mm (8.5")
53 mm (2.1")
145 mm (5.7")
Remote cable 15 metres (50 ft)
8 mm (0.315")
76 mm (3")
'U' bolt provided
12.7 mm (0.5")
127 mm (5")
76 mm (3")
Remote electronics option available on all models
TI-P198-04 CMGT Issue 6
Page 5 of 14
RIM20 Rotor Insertion Flowmeter
Powered by FlippingBook