Flowmetering Turbine flowmeters 3
Dimensions (approximate) in mm and inches RIM20 V, VT and VTP with permanent retractor A
E Extended Length
S Standard Length
B (max)
A
B (max)
mm inches
mm inches
mm inches
mm inches
Packing gland, Male NPT
526
20.7
831
32.7
Packing gland, 150 Ib, PN16
1 016
40.0
1321
52
Packing gland, 300 Ib, PN40 Packing gland, 600 Ib, PN63
516
20.3
820
32.3
Packing gland models with permanent retractor 203 mm (8") 203 mm (8")
Weight (approximate) in kg and lbs S E kg lbs kg lbs PNPTR 11.5 25 14.5 32 P150R, P16R 13.7 30 16.7 37 P300R, P40R 15.5 34 18.5 41 P600R, P63R 16.0 35 19.0 42
3.7 6
135 mm (5.31")
81 mm (3.19")
Pressure transducer housing (not present on RIM20 V, VT) ¾ " NPT conduit entry Electronics enclosure
Add 5 kg (11 lb) for remote electronics
Orientation lever
Retractor
A
Stem
Packing gland
Retractor handle
2" male NPT
2" DN50 mounting flange
B
Turbine sensor head
P150R P300R P600R P16R P40R P63R
PNPTR
TI-P198-04 CMGT Issue 6
Page 6 of 14
RIM20 Rotor Insertion Flowmeter
Powered by FlippingBook