Flowmetering Turbine flowmeters 3
How to order
Selection:
Suffix code
Grey = Standard
Category
Description
RIM20
Flowmeter
RIM20
Insertion multivariable mass turbine flowmeter
V
Volumetric flowmeter for liquid
VT
Velocity and temperature sensors
VTP
Velocity, temperature and pressure sensors
VTEP
Velocity, temperature and external 4 - 20 mA pressure input
VETEP
Velocity, external RTD temperature input, external 4 - 20 mA pressure input
V
Electronics
VTEM
Energy output options
3.7 12
VTPEM
Energy options with pressure sensor
VTEPEM
Energy options, velocity, temperature and external 4 - 20 mA pressure input
Energy options, velocity, external RTD temperature input, external 4 - 20 mA pressure input
VETEPEM
S
Standard length
Compact length - Only available for compression fitting connections CNPT, C150, C300, C600, C16, C40 and C63
S
C
Probe length
E
Extended length
L
Local mount NEMA 4X, IP66 Enclosure
R25
Remote electronics NEMA 4X, IP66 25' cable with display
A25
25' (7.6 m) armored cable with glands 'V' flowmeter only
Electronics enclosure mounting
L
A25P
25' (7.6 m) armored cable with glands 'VT', 'VTP' flowmeter only
R50
Remote electronics NEMA 4X, IP66 50' cable with display
A50
50' (15.2 m) armored cable with glands 'V' flowmeter only
A50P
50' (15.2 m) armored cable with glands 'VT', 'VTP' flowmeter only
D
Display
D
Digital display and programming buttons
DL
12 - 36 Vdc, 25 mA, 1 W maximum required on loop powered flowmeters, 1HL only
DH
12 - 36 Vdc, 300 mA, 9 W maximum - use with 1H, 1M, 1B, 3H, 3M, 3B
DL
Power supply
AC
100 - 240 Vac, 50/60 Hz line power, 5 W maximum - use with 1H, 1M, 1B, 3H, 3M, 3B
DHPOE
12-28 VDC or Power over Ethernet, 5 Watts max, required on 1MI, 1BIP, 3MIP, 3BIP
How to order continued on next page
TI-P198-04 CMGT Issue 6
Page 12 of 14
RIM20 Rotor Insertion Flowmeter
Powered by FlippingBook