Flowmetering Turbine flowmeters 3
How to order
Selection:
P0 P1 P2 P3 P4 P5
No pressure sensor
Maximum 2 bar a 30 psi a Proof 4 bar a 60 psi a
Maximum 7 bar a 100 psi a Proof 14 bar a 200 psi a
P0
Pressure sensor
Maximum 20 bar a 300 psi a Proof 41 bar a 600 psi a
Maximum 34 bar a 500 psi a Proof 69 bar a 1 000 psi a
Maximum 100 bar a 1 500 psi a Proof 175 bar a 2 500 psi a
Packing gland, 2" NPT, retractor (use with E probe) Packing gland, 2" ASME 150 flange, retractor Packing gland, 2" ASME 150 flange, retractor (E probe) Packing gland, DN50 PN16 flange, retractor Packing gland, DN50 PN16 flange, retractor (E probe) Packing gland, 2" ASME 300 flange, retractor Packing gland, 2" ASME 300 flange, retractor (E probe) Packing gland, DN50 PN40 flange, retractor Packing gland, DN50 PN40 flange, retractor (E probe) Packing gland, 2" ASME 600 flange, retractor Packing gland, 2" ASME 600 flange, retractor (E probe) Packing gland, DN50 PN63 flange, retractor Packing gland, DN50 PN63 flange, retractor (E probe)
CNPT
PNPTR-E
Compression, 2" NPT
Compression, 2" ASME 150 flange Compression, DN50 PN16 flange Compression, 2" ASME 300 flange Compression, DN50 PN40 flange Compression, 2" ASME 600 flange Compression, DN50 PN63 flange
C150
P150R
C16
P150R-E
C300
P16R
C40
P16R-E
3.7 13
C600
P300R
C63
P300R-E
Process connections
PNPTR
PNPT
P40R
Packing gland*, 2" NPT
Packing gland*, 2" ASME 150 flange Packing gland*, DN50 PN16 flange Packing gland*, 2" ASME 300 flange Packing gland*, DN50 PN40 flange
P150
P40R-E
P16
P600R
P300
P600R-E
P40
P63R
Packing gland, 2" NPT, retractor
PNPTR
P63R-E
* One removable retractor must be ordered if the process pressure is >3.4 bar g (50 psi g).
S A
FM/FMC and CE marked
S
Approvals
ATEX/IECEx/FM/FMC and CE marked
R40 R30 R25 R20 R15 R10 L40
Gas or Steam Vmin = 1.07 m/s (3.5 ft/s) Vmax = 13.1 m/s (43 ft/s) 40° pitch
Gas or Steam Vmin = 1.2 m/s (4.0 ft/s) Vmax = 19.0 m/s (62.5 ft/s) 30° pitch
Gas or Steam Vmin = 1.5 m/s (5.0 ft/s) Vmax = 24.4 m/s (80 ft/s) 25° pitch
R40
Rotor options
Gas or Steam Vmin = 2.1 m/s (7.0 ft/s) Vmax = 30.5 m/s (100 ft/s) 20° pitch
Gas or Steam Vmin = 2.6 m/s (8.5 ft/s) Vmax = 41.0 m/s (134.6 ft/s) 15° pitch
Gas or Steam Vmin = 3.7 m/s (12.0 ft/s) Vmax = 62.5 m/s (205 ft/s) 10° pitch
Liquid Vmin = 0.3 m/s (1.0 ft/s) Vmax = 9.1 m/s (30 ft/s) 40° pitch
Selection example:
RIM20- V - S - L - D -DL-1HL- S -P0- PNPTR - S -R40
How to order example: 1 off Spirax Sarco RIM20 - V - S - L - D - DL -1HL - S - P0 - PNPTR - S -R40 rotor insertion flowmeter.
TI-P198-04 CMGT Issue 5
Page 13 of 13
RIM20 Rotor Insertion Flowmeter
Powered by FlippingBook