Flowmetering Turbine flowmeters 3
How to order (continued)
Selection:
Suffix code
Grey = Standard
Category
Description
Packing gland, 2" NPT, retractor (use with E probe) Packing gland, 2" ASME 150 flange, retractor Packing gland, 2" ASME 150 flange, retractor (E probe) Packing gland, DN50 PN16 flange, retractor Packing gland, DN50 PN16 flange, retractor (E probe) Packing gland, 2" ASME 300 flange, retractor Packing gland, 2" ASME 300 flange, retractor (E probe) Packing gland, DN50 PN40 flange, retractor Packing gland, DN50 PN40 flange, retractor (E probe) Packing gland, 2" ASME 600 flange, retractor Packing gland, 2" ASME 600 flange, retractor (E probe) Packing gland, DN50 PN63 flange, retractor Packing gland, DN50 PN63 flange, retractor (E probe)
CNPT
PNPTR-E
Compression, 2" NPT
C150
P150R
Compression, 2" ASME 150 flange
C16
P150R-E
Compression, DN50 PN16 flange
C300
P16R
Compression, 2" ASME 300 flange
C40
P16R-E
Compression, DN50 PN40 flange
3.7 14
C600
P300R
Compression, 2" ASME 600 flange
C63
P300R-E
Compression, DN50 PN63 flange
Process connections
PNPTR
PNPT
P40R
Packing gland*, 2" NPT
P150
P40R-E
Packing gland*, 2" ASME 150 flange
P16
P600R
Packing gland*, DN50 PN16 flange
P300
P600R-E
Packing gland*, 2" ASME 300 flange
P40
P63R
Packing gland*, DN50 PN40 flange
PNPTR
P63R-E
Packing gland, 2" NPT, retractor
* One removable retractor must be ordered if the process pressure is >3.4 bar g (50 psi g).
S
Approvals
S
FM/FMC and CE marked
R40
Gas or Steam Vmin = 1.07 m/s (3.5 ft/s) Vmax = 13.1 m/s (43 ft/s) 40° pitch
R30
Gas or Steam Vmin = 1.2 m/s (4.0 ft/s) Vmax = 19.0 m/s (62.5 ft/s) 30° pitch
R25
Gas or Steam Vmin = 1.5 m/s (5.0 ft/s) Vmax = 24.4 m/s (80 ft/s) 25° pitch
R40
Rotor options
R20
Gas or Steam Vmin = 2.1 m/s (7.0 ft/s) Vmax = 30.5 m/s (100 ft/s) 20° pitch
R15
Gas or Steam Vmin = 2.6 m/s (8.5 ft/s) Vmax = 41.0 m/s (134.6 ft/s) 15° pitch
R10
Gas or Steam Vmin = 3.7 m/s (12.0 ft/s) Vmax = 62.5 m/s (205 ft/s) 10° pitch
L40
Liquid Vmin = 0.3 m/s (1.0 ft/s) Vmax = 9.1 m/s (30 ft/s) 40° pitch
Selection example:
RIM20- V - S - L - D -DL-1HL- S -P0- PNPTR - S -R40
How to order example: 1 off Spirax Sarco RIM20 - V - S - L - D - DL -1HL - S - P0 - PNPTR - S -R40 rotor insertion flowmeter.
TI-P198-04 CMGT Issue 6
Page 14 of 14
RIM20 Rotor Insertion Flowmeter
Powered by FlippingBook