Flowmetering Electromagnetic flowmeters 3
How to order
Selection: Grey = Standard
Category
Description
Suffix code
Product
ELM
ELM
Lining material
P
P
PTFE -20 °C to 150 °C (-4 °F to 302 °F)
0309
DN25
1"
0313
DN32
1¼"
EN 1092-1 PN40
ASME Class 300
0317
DN40
1½"
0321
DN50
2"
Size
0325
0325
DN65
2½"
0330
DN80
3"
0335
EN 1092-1 PN16
ASME Class 150
DN100
4"
3.8 3
0345
DN150
6"
0350
DN200
8"
Flange material
0
0
Wafer type design
Electrode material
HH
HH
Hastelloy C-4 including grounding electrode
Transmitter mounting
1
1
Integrated transmitter
0
Without
Approval certification
0
B
Inspection / material certificate 3.1 DIN / EN 10204: 2004
Mounting
B
B
Integrated
Display and control unit Integrated
1
1
Power supply
4
4
24 Vdc (±15%)
Current output 1: 0(4) - 20 mA
F
Pulse output: Passive Um = 24 Vdc
State output: Passive Um = 24 Vdc
Output
F
Current output 1: 4 - 20 mA with HART ® protocol
G
Pulse output: Passive Um = 24 Vdc
State output: Passive Um = 24 Vdc
Branding
0BX
0BX
Spirax Sarco
Selection example: ELM -
P - 0325 -
0 HH 1 -
0 -
B 1
4 -
F - 0BX
How to order example: 1 off Spirax Sarco ELM-P-0325-0HH1-0-B14-F-0BX electromagnetic inductive flowmeter for installation between EN 1092 PN16 flanges.
TI-P309-01 EMM Issue 3
Page 3 of 3
ELM ElectroMagnetic Inductive Flowmeter
Powered by FlippingBook