Flowmetering Swirl flowmeters 3
Approvals EMC
Electromagnetic compatibility of equipment for process and lab control technology 5/93 and EMC Directive 2014/30/EU. Devices with HART communication are optionally available with EMC protection in accordance with NAMUR NE 21.
Caution: When selecting a flow meter for steam flow measuring, care must be taken around the low flow velocity as this can cause instability in the flow measurement readings. Please ensure the appropriate flow meter size is selected via the sizing tool for the application.
Sizes and pipe connections DN15 (½") DN20 (¾") DN25 (1")
DN32 (1¼")
DN40 (1½")
DN50 (2")
DN80 (3")
DN100 (4")
DN150 (6")
DN200 (8")
DN300 (12")
DN400 (16")
PN16
● ● ● ● ● ● ●
● ● ● ● ● ● ●
● ● ● ● ● ●
● ●
● ●
PN40
● ● ● ● ● ●
● ● ● ● ● ●
● ● ● ● ● ●
● ● ● ● ● ●
● ● ● ● ● ●
● ● ● ● ● ●
● ● ● ● ● ●
PN63*
PN100
CL150
● ●
● ●
3.9 2
CL300
CL600*
●
Available Not Available
* Price on application, extended lead times.
Technical data
Mount type
Signal cable length
Integral mount transmitter
N/A
System Design
5m standard 10m / 20m / 30m options
Remote mount transmitter
Meter Tube and tower
stainless steel CF3M
Piezo Sensor housing
stainless steel 1.4571
Wetted materials
Swirler + outlet cross
stainless steel
PTFE O-ring, −55 to 260 °C Kalrez 6375 O-ring, −20 to 275 °C Graphite, −55 to 280 °C
Sensor gasket
Any gas, liquid or steam compatible with stainless steel and other listed wetted materials. Not recommended for multi-phase fluids.
Application
TI-P799-01 EMM Issue 1
Page 2 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook