Flowmetering Swirl flowmeters 3
Technical data (continued)
Electrical Safety
EN61010-1:2010
Overvoltage Category
LVD
II
Pollution Degree
2
Environmental
Emissions
Group 1, Class A (Suitable for Industrial Environments only)
EMC
Immunity
Suitable for Industrial Environments
IP66, IP67 and NEMA 4x in accordance with EN60529
Enclosure
Style connection
Rating
ASME Class 150 ASME Class 300 ASME Class 600* EN 1092-1 PN16 EN 1092-1 PN40 EN 1092-1 PN63* EN 1092-1 PN100*
Pressure ratings
Flanged
3.9 3
* Price on application, extended lead times.
Supply voltage
HART®
12 to 42 Vdc
Modbus
9 to 30 Vdc
Transmitter power supply
Ethernet APL
9 to 15 Vdc (via APL-Switch)
Digital output
16 to 30 Vdc
Display
SLM30 - E
LCD indicator with four operating buttons
HART Digital Communication
Support for HART communications up to the HART 7 protocol.
ModBus Communication
Modbus RTU - RS485 serial connection
4 to 20 mA
Output signals (all options)
Re-Transmission of flow or temperature
Optocoupler, 16 to 30 Vdc, max 20mA. User configurable as Frequency, Pulse or Binary output.
Digital Contact Output
Ethernet-APLâ„¢ protocol.
Configurable for PROFINET, ModBus TCP, Webserver (default).**
Variant
Input Type
Input Voltage
Input Signals (For connection of external sensors e.g. pressure or temperature.)
Analog 4 to 20 mA
4-20mA HART®
HART® (burst mode)
16 to 30 Vdc
Modbus
Analog 4 to 20 mA
Ethernet APL
Analog 4 to 20 mA
Transmitter material
Cable gland thread
Cable gland included
Die-cast aluminium, copper content < 0.3 %, epoxy resin coated
M20 × 1.5
Transmitter material and cable gland options*
½ inch NPT
No
M20 × 1.5 ½ inch NPT
Stainless steel CF3M (316L)
*Devices are supplied without cable glands ** Webserver is default, Profinet and Modbus TCP are selectable within the device menu see IMI for further details.
TI-P799-01 EMM Issue 1
Page 3 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook