Flowmetering Swirl flowmeters 3
How to order (continued)
Selection:
Suffix Code
Category
Description
Example
HART Digital Communication, 4 to 20 mA and digital contact output
H5
MODBUS Communication with digital contact output
M4
Output Signal
H5
Ethernet APL
A1
Display and Glass cover
L1
Integrated digital display (LCD)
L1
Integrated Smart HMI incl. Bluetooth and backlight option ⁷
LE
PTFE - Suitable for -55 °C to +260 °C (-4 °F to +500 °F)
SP0
Piezo sensor sealing material
SP0
Graphite - Suitable for -55 °C to -55 °C to +280 °C (-67 °F to 536 °F)
SP2
Ambient temperature range ⁸ Signal cable length (remote mount transmitter models only)
Extended -40 °C to +85 °C (-40 °F to 185 °F)
TA4
10m (32' Approx)
SC2
3.9 14
20m (64' Approx)
SC4
30m (96' Approx)
SC6
5 Point Calibration
R5
Calibration type ⁹
R5
Material monitoring with inspection certificate 3.1 acc. EN 10204
C2
Material monitoring NACE MR 01-75 with inspection certificate 3.1 acc. EN 10204
CN
Declaration of compliance with the order 2.1 acc. EN 10204
C4
Inspection certificate 3.1 acc. EN 10204 of visual, dimensional and functional test
C6
Inspection certificate 3.1 acc. EN 10204 of positive material identification PMI with material analysis
Certification
C2
C5
Inspection certificate 3.1 acc. EN 10204 of positive material identification PMI
CA
Pressure test acc. to factory test plan
CB
Test package (pressure test, non-destructive test, welder an welding procedure certificate) only sizes DN200, DN300 and DN400
CT
Pressure Equipment Directive
DN15-DN150: PED compliant, via SEP or Category III (CE marked). Code CP is mandatory D200-DN400 available with or without PED compliance. Code CP is not mandatory.
CP
CP
Documentation language Ethernet APL communication protocol
English
M5
M5
Integrated Webserver, Mandatory for Ethernet APL Output Signal’
MGW
Parameters set customer specific (standard): A calculation using the Product Selection Assistant tool is required with each order
NCC
Configuration/Type
NCC
Integral RTD temperature measurement (standard)
G1
Hardware options
G1
Increased EMC protection (only available with HART, Output Signal option H5)
G4
Energy Flow
N1
Operation mode
N1
Notes: ⁷ LE: Compulsory for Ethernet APL output signal, optional for HART versions. MODBUS versions use 'L1', HMI only ⁸ Standard temperature range is -20°C to 85°C. Reduced to 80°C for remote mount transmitter. ⁹ 3 point calibration as standard.
How to order example: 1 off Spirax Sarco SLM30-E.Y0.C1.F050R0.D4.A1.A1.H5.L1.SP0.C2.M5.NCC.G1 in-line swirl flowmeter for installation between EN 1092 PN40 flanges.
TI-P799-01 EMM Issue 1
Page 14 of 14
SLM30-E Swirl Flow Meter
Powered by FlippingBook