Product Handbook 2026 - Volume 1

44

Control systems Control valves

Standards Designed in accordance with EN 60534. This product fully complies with the requirements of the Pressure Equipment Equipment Directive (PED) and carries the mark when so required.

Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

Technical data

Typical flow characteristic curves

Plug design

Parabolic

100

Class IV Class V

Metal-to-metal

Linear

Fast opening

Leakage

Balanced

Class IV

Soft seal

Unbalanced

Class VI

50

Rangeability

50:1

Equal percentage

DN15 to DN50

20 mm

Travel

DN65 to DN100

30 mm

4.1 2

DN125 to DN200

70 mm

0

0

50

100

Valve opening %

Sizes and pipe connections

EN JE, JF and JL

DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80, DN100, DN125, DN150 and DN200

Standard

ASME JEA, JFA and JLA ½ ", ¾ ", 1", 1 ¼ ", 1 ½ ", 2", 2 ½ ", 3", 4", 5", 6" and 8"

EN

Standard

EN 1092 PN63 and PN100

Flanged

ASME Standard

ASME B 16.5 Class 600, B22-20 JIS/KS 30 and JIS/KS 40

Butt-weld

ASME B 16.25 Schedule 40 and Schedule 80

Socket weld

ASME B 16.11

Raised face Other facing is available on request.

Facing

Standard

EN

Standard

EN 558 Series 2.

Flanged face-to-face

ASME Standard

ISA-S75-03.

TI-S24-60 CTLS Issue 7

Page 2 of 15

Spira-trol TM Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA ½" to 8"

Powered by