UK Product Handbook 2026 - Volume 1

Control systems Control valves

4

Dimensions/weights (approximate) in mm and kg

D

C

D

C

B

B

Extended bonnet

Standard

A

A

4.1 13

Dimensions

Weights

A

B

C D

ASME 600 JIS/KS 30 JIS/KS 40 Butt-weld Socket weld

EN 1092 PN63 PN100

Standard Extended bonnet Carbon steel Stainless

ASME 600 PN100

Butt-weld Socket weld

Size

steel Alloy steel

DN15

203

210

172

261

321

64 M8

9.5

10

6

DN20

206

230

172

261

321

64 M8

10.2

12

6

DN25

210

230

172

261

321

64 M8

10.8

13

6

DN32

251

260

201

278

338

69 M8

16.5

19

11

DN40 DN50 DN65 DN80 DN100

251

260

201

278

338

69 M8

18.5

22

11

286

300

196

278

338

69 M8

22.0

27

13

311

340

282

470

587

81 M12

46.5

51

31

337

380

282

470

587

81 M12

51.5

58

35

394

430

297

513

605

81 M12

83.0

79

46

DN125

457

500

382

663

783

125 M30

133.0

124

74

DN150

508

550

400

681

801

125 M30

176.0

168

108

DN200

610

650

466

747

867

125 M30

300.0

306

197

TI-S24-60 CTLS Issue 7

Page 13 of 15

Spira-trol TM Two-port Control Valves EN Standard JE, JF and JL DN15 to DN200 and ASME Standard JEA, JFA and JLA ½" to 8"

Powered by