UK Product Handbook 2026 - Volume 1

44

Control systems Control valves

Compliance The Spira-trol TM control valve when coupled to the PN9000 series or AEL7 actuator (as defined in the technical information sheets TI-P357-30 and TI-P713-02) complies with the requirements of Machinery Directive 2006/42EC. Please refer to the installation and maintenance instructions for the PN9000 series (IM-P357-29) and the Spira-trol TM valve (IM-S24-42) and the AEL7 (IM-P713-01) for potential hazards and safety information relating to the installation, commissioning, maintenance and disposal of the product assembly and its component parts.

Standards Designed in accordance with EN 60534. This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required.

Certification This product is available with certification to EN 10204 3.1. Note: All certification/inspection requirements must be stated at the time of order placement.

Food contact This product is not to be used on steam, liquid or gas that either forms an ingredient of, or comes into direct contact with food products in the EU. For up to date information on product compliance please visit : www.spiraxsarco.com/product-compliance Spira-trol TM valve characteristic - options: KE and LE Equal percentage (E) - Suitable for most modulating process control applications providing good control at all flowrates. KF and LF Fast opening (F) - For on /off applications only. KL and LL Linear (L) - Primarily for liquid flow control where the differential pressures across the valve is constant.

4.1 18

Spira-trol TM valve options:

PTFE chevron seals (P-N)

Standard

Stem sealing

Graphite packing (H) Bellows/graphite secondary seals (D)

High temperature applications

Zero emissions and high temperature applications 431 stainless steel - standard 316L stainless steel

PN25 - Up to 400 °C (752 °F)

Metal-to-metal

Seating

Up to 152 °C (305.6 °F) - PTFE for Class VI shut-off for low temperature applications. Up to 220°C (428 °F) - PEEK (C and P) for Class VI shut-off

Soft seating

Hard facing

316L stainless steel with Stellite TM 6 facing

Standard bonnet Extended bonnet for hot/cold applications (Only available on K Series)

Bonnet type

Standard trim Low noise and anti-cavitation trim (see TI-S24-59). Not available with Reverseable PEEK Seat (C)

Trim

Spira-trolâ„¢ is a modular valve based on 4 body sizes covering DN15-100 (DN15-25, DN32-50, DN65-80, DN100) sizes in order to reduce the number of spare parts. The valves are available with a range of accessories including actuators, positioners, solenoid valves, limit switches.

For Special trims please refer to For ASME version please refer to For smart positioner please refer to For pneumatic positioners please refer to For electro-pneumatic positioners please refer to For large size Spira-trolâ„¢ please refer to

TI-S24-59 TI-S24-72 TI-P706-01, TI-P706-04 and TI-P707-02 TI-P704-01 TI-P703-01 and TI-P703-03 TI-S24-73

Please refer to respective data sheets.

TI-S24-71 CTLS Issue 20

Page 2 of 23

Spira-trol TM Two-port Control Valves EN Standard K&L Series DN15 to DN100 (½" to 4")

Powered by