44
Control systems Control valves
Dimensions/weights for the PN actuator range approximate in mm and kgs (inches and lbs)
Weight
F
G
H
J
Actuator range and variants
Actuator
With handwheel
mm inches mm inches mm inches mm inches kg lbs
kg
lbs
PN9100E
55 2 "
+5.86 +13.00
170 6 11/16 "
275
10⅞""
6 13.25
225 8 "
PN9100R PN9200E PN9200R
140 5 ½ "
+2.50 +5.50
55 2 "
+7.20 +15.75
300 11 "
300
11⅞"
17 37.50
225 8 "
140 5 ½ "
+3.77 +8.50
PN9320E
65 2 "
+7.20 +15.75
390 15 ½ "
350 13 ¾ "
325
12⅞"
27 59.50
PN9320R
150 15 "
+3.77 +8.50
PN9330E
65 2 "
+7.20 +15.75
390 15 ½ "
335 13 "
350 13¾"
27 59.50
PN9330R
150
15⅞"
+3.77 +8.50
TN2100E
369 14 ½ "
405 16"
402 15 " 330 13"
37 83.25 +23.00 +51.75
TN2100R TN2100DA
369 14 ½ "
405 16"
30 67.50
4.1 36
F
Dimensions/weights for the AEL actuator ranges approximate in mm and kgs (and in inches and lbs)
J
H
F
Actuator
F Weight mm inches mm inches kg lbs G
Actuator
J
H
AEL3
230
9
283 11¼
5.7 12.5
Actuator
G
AEL71T
490 19¼
8.7 19.5
162
6
G
AEL72T
508 20 9.3 20.5
AEL71
129
5
292 11½
2.1
5
AEL72-3
173
7
379 15
4.8
11
AEL74
211 8¼
474 18¾
8.0
18
AEL75-7
259 10¼
527 20¾
15.0 33
AEL78
283 11¼
657 26 19.0 42
AEL62-3
459 18
5.0
11
AEL64 AEL65 AEL66
180
7
490 19¼
7.0 15.5
557 22 10.0 22
Top mounted handwheel
Side mounted handwheel
226
9
760 30 20.0 44
TI-S24-71 CTLS Issue 20
Page 20 of 23
Spira-trol TM Two-port Control Valves EN Standard K&L Series DN15 to DN100 (½" to 4")
Powered by FlippingBook