44
Control systems Control valves
Spare parts Spira-trol TM two-port control valve with bellows seal - Type D DN15 to DN100 - ½" to 4"
The spare parts available are shown in solid outline. Parts drawn in a grey line are not supplied as spares. Note: When placing an order for spare parts please specify clearly the full product description as found on the label of the valve body, as this will ensure that the correct spare parts are supplied. Available spares - K series Actuator clamping nut A Gasket set (Bellows sealed) B , G Stem seal kit Graphite secondary seal and gasket set C3 C3
*Equal percentage trim (No gaskets supplied) Fast opening trim (No gaskets supplied) Linear trim (No gaskets supplied)
D6 , E
A
Plug stem and seat kit
D7 , E
D8 , E
Bellows seal assembly
F
4.1 38
PTFE soft seat seal
H
* Specify if reduced trim. How to order spares
Always order spares by using the description given in the column headed 'Available spares', and state the size and type of valve including the full product description of the product. Example: 1 - Graphite stem seal kit for a Spirax Sarco DN25 Spira-trol TM two-port KE43 DTSUSS.2 Kv 10 control valve. How to fit spares Full fitting instructions are given in the Installation and Maintenance Instructions supplied with the spare.
F
D7
D8
D6
Soft Seat G arrangement
B
E G H
TI-S24-71 CTLS Issue 20
Page 22 of 23
Spira-trol TM Two-port Control Valves EN Standard K&L Series DN15 to DN100 (½" to 4")
Powered by FlippingBook