Control systems Control valves
4
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2025
TI-S24-73 CTLS Issue 4
Spira-trol TM Two-port Control Valves K Series DN125 to DN300 and 6" to 12"
Description Spira-trol TM is a range of two-port single seat globe valves with cage retained seats conforming to EN and ASME standard. These valves are available in three body materials in sizes ranging from DN125 to DN300 (6" to 12"). When used in conjunction with a pneumatic or electric linear actuator they provide characterized modulating or on / off control. Important note: Throughout this document, reference has been made to the standard KE or KEA control valve. With the exception of trim type, the KE, KEA, KF, KFA, KL and KLA control valves are identical.
KE , KF and KL DN125 to DN300 KEA , KFA and KLA 6" to 12"
4.1 41
Sizes and pipe connections Valve Series Material PN16
PN25
PN40
JIS/KS10 JIS/KS20 ASME150 ASME300
SG Iron
DN125 - DN200
DN125
KE
Carbon Steel
DN125 - DN300
Stainless Steel
DN125 - DN200
Carbon Steel
6" - 12"
6" - 12"
KEA
Stainless Steel
6" and 8"
6" and 8"
ASME 150 and ASME 300 are available with Flat face for use with ASME 125 and ASME 250 Flange. Standards Designed in accordance with EN 60534. This product fully complies with the requirements of the European Pressure Equipment Directive 2014/68/EU and carries the mark when so required.
Certification This product is available with certification to EN 10204 3.1. Optional seat leak test is available on request. Note: All certification/inspection requirements must be stated at the time of order placement.
TI-S24-73 CTLS Issue 4
Page 1 of 15
Spira-trol TM Two-port Control Valves K Series DN125 to DN300 and 6" to 12"
Powered by FlippingBook