Control systems Control valves
4
Materials - DN125 to DN300 (6" to 12")
Body material
Type
No. Part
Material
1 2 1 2 1 2 1 2 1 2
Body
Cast steel
BS EN 10213 GP 240GH+N (1.0619N)
KE43
Bonnet
Cast steel
BS EN 10213 GP 240GH+N (1.0619N)
Carbon steel
Body
Cast steel
ASTM A216 WCB
KEA43
Bonnet
Cast steel
ASTM A216 WCB
Body
KE63
Stainless steel
EN 10213 (1.4408)
Bonnet
Stainless steel
Body
KEA63
Stainless steel
ASTM A351 CF8M
Bonnet
Body
KE73
SG iron
SG iron
EN-GJS-400-18-LT
Bonnet
4.1 43
DN125 unbalanced valve
2
1
TI-S24-73 CTLS Issue 4
Page 3 of 15
Spira-trol TM Two-port Control Valves K Series DN125 to DN300 and 6" to 12"
Powered by FlippingBook