44
Control systems Control valves
Dimensions for the Spira-trol TM two-port control valve approximate in mm and (inches)
Flanged
Valve size
KE valves
KEA valves
A1
C1
A1
C1
D E
F
Thread Extended bonnet
PN16 PN25 PN40
JIS / KS
KS 10 ASME 150
KS 20 ASME 300
10 20
DN125 (5") DN150 (6") DN200 (8") DN250 (10") DN300 (12")
538 (21 1/5 ")
400 403 425 257
480 451 473 275 451 (17¾")
473 (18 5 / 8 ")
279 (11")
556 (21 7/8 ")
600 543 568 341 543 (21 3 / 8 ")
568 (22 3 / 8 ")
343 (13½")
125(4 7 / 8 ") M30
621 (24½")
730 673 708 344
673
708
344 (13½")
622 (24½")
850 737 775 355
737
775
355 (14")
634 (25")
E
D
4.1 52
E
D
F
C1
A1
A1
Flanged version
Extended bonnet version
Weights for the Spira-trol TM two-port control valve approximate in kg (and lbs)
KE valves
KEA valves
Additional extended bonnet
Additional balanced
KE43
KE63
KE73
KEA43 KEA63
Valve size
16 (35) 16 (35) 16 (35) 16 (35) 16 (35)
2 (4.4)
DN125 (5")
81
81
81
130 (286) 210 (462) 242 (533)
130 (286) 210 (462)
3 (7)
DN150 (6")
121
121
121
10 (22) 10 (22) 16 (35)
DN200 (8")
210
210
210
DN250 10")
228
465 (1025)
DN300 12")
451
TI-S24-73 CTLS Issue 4
Page 12 of 15
Spira-trol TM Two-port Control Valves K Series DN125 to DN300 and 6" to 12"
Powered by FlippingBook