UK Product Handbook 2026 - Volume 1

Control systems Control valves

4

Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2023

Food + FCM compliant

TI-P742-01 CTLS Issue 2

Spira-trol™ Food+ Control Valves EN Standard DN15 to DN100

Description Spira-trol™ Food+ is a range of Food Contact Material (FCM) compliant two-port single seat globe valves designed to meet the strict requirements of the Food and Beverage industry. Designed, manufactured and approved for Steam and Condensate applications, the Spira-trol™ Food+ product complies with: - (EC)1935:2004 Materials and Articles Intended to come into Contact with Food - (EC)2023:2006 Good Manufacturing Practice for Materials and Articles Intended to come into Contact with Food - (EU)10/2011 Plastic Materials and Articles Intended to come into Contact with Food - FDA Code of Federal Regulations - title 21 - Food and Drugs This product is intended to be connected into a system that can operate a food contact compliant process. A list of the materials that could come directly or indirectly into contact with foodstuffs can be found in the Declaration of Compliance available for this product. Available in EN standard DN15-100 sizes, Spira-trol™ Food+ retains the cage retained design of the standard Spira-trol valve for low total cost of ownership and low impact maintenance and will carry the relevant Food Safe mark on the valve and packaging. When used in conjunction with a pneumatic or electric linear actuator the Spira-trol™ Food+ can provide characterised modulating or on/off control.

4.1 81

L Series DN15 to DN100

TI-P742-01 CTLS Issue 2

Page 1 of 17

Spira-trol™ Food+ Control Valves EN Standard DN15 to DN100

Powered by