Product Handbook 2026 - Volume 1

Control systems Control valves

4

Spira-trol™ selection guide: Valve size

DN25

EN Standard = DN15, DN20, DN25, DN32, DN40, DN50, DN65, DN80, DN100

Valve series

L

L = Spira-trol™ L Series

E = Equal percentage

Valve characteristic

E

F = Fast opening L = Linear

Flange type

Blank = EN (PN)

Blank = Under T = Over

Flow

Body material

6 3

6 = 316L stainless steel (FCM compliant)

Connections

3 = Flanged

Stem sealing

P

P = PTFE chevron (FCM compliant)

P = Full PEEK (FCM Compliant)

Seat

P

S = 316L stainless steel (FCM compliant)

Type of trim

S

S = Standard parabolic

Trim balancing

U S S

U = Standard unbalanced

4.1 97

Bonnet type

S = Standard

Bolting

S = Standard (Stainless steel)

Food+ certification

E

E = EC1935/FDA

Series

.2

.2 = .2

Kvs

Kvs 6.3

= To be specified

Connection type

PN16

PN16 = EN1092 PN16

Selections example

Flanged PN16

DN25 -

LE63PPSUSSE.2-Kvs6.3-

How to order Example: 1 off Spirax Sarco Spira-trol™ Food+ DN25 LE63PPSUSSE.2 Kvs 6.3 two-port control valve having flanged PN16 connections

TI-P742-01 CTLS Issue 2

Page 17 of 17

Spira-trol™ Food+ Control Valves EN Standard DN15 to DN100

Powered by