Boiler house Feedtank ancillaries
2
Local regulations may restrict the use of this product to below the conditions quoted. In the interests of development and improvement of the product, we reserve the right to change the specification without notice. © Copyright 2018
TI-P409-03 EMM Issue 5
Dial Thermometers
2.1 17
Dial thermometer - Aluminium body (supplied with pocket)
Description Spirax Sarco dial thermometers are reliable and robust instruments which operate on the bimetallic coil principle. Applications Spirax Sarco dial thermometers are ideal for boiler feedtanks, condensate pumping and many other industrial processes. Where a pocket is installed it is possible to remove the thermometer without draining the vessel contents. Available types Austenitic stainless steel body , horizontal mounting, with a glass window. Optional pocket, with a 150 mm extension to facilitate lagging of the tank/vessel. Aluminium body, vertical mounting, with a glass window. Supplied complete with brass slip-on pocket. Optional version with acrylic window and stainless steel pocket.
Dial thermometer - Austenitic stainless steel body
Optional extra
Surface finish
0.4 µm
1 ½ " sanitary clamp
Process condition
Sanitary pocket
Horizontal stainless steel temperature dial
274 mm
Insertion length
Vertical aluminium temperature dial
174 mm
Note: Surface finish certification is available if stated at the time of order placement.
Page 1 of 3
Powered by FlippingBook