Limiting conditions Boiler house Feedtank ancillaries
2
Pressure maximum
25 bar g
Stainless body protection rating IP54
With or without pocket
Temperature maximum
120 °C
Pressure maximum
6 bar g
Aluminium body
Maximum pressure rating of pocket
Temperature maximum
20/160 °C
Range Stainless body
0-120 °C
Aluminium body
0-120 °C and 0-160 °C
Accuracy Stainless body
2.1 18
Complies with DIN 16203 Class 1
Complies with DIN 16203 Class 2 Zero adjustment at pointer.
Aluminium body
Materials Body
Stainless steel
Bezel
Stainless steel
Window
Glass
Stem
Stainless steel
Standard pocket
Stainless steel
Optional sanitary pocket
Stainless steel
Body Bezel
Aluminium Stainless steel
Window
Glass (acrylic optional)
Stem
Brass
Standard pocket
Brass (stainless optional)
Optional sanitary pocket
Stainless steel
Safety information, installation and maintenance For full details see the Installation and Maintenance Instructions supplied with the product. Installation note: Screw the pocket into a ½ " BSP connection on the vessel, using PTFE tape as a thread sealant. The austenitic stainless steel dial thermometer can be screwed directly into the vessel if required. Position the thermometer so that it will measure a representative temperature in the vessel. Vertical mounting thermometers have a minimum insertion depth - see dimension ' H '. Heat conducting paste is not normally necessary, but may be used if desired.
TI-P409-03 EMM Issue 5
Page 2 of 3
Dial Thermometers
Powered by FlippingBook