Boiler house Feedtank ancillaries
2
Dimensions/weight (approximate) in mm and kg
Weight Thermometer Pocket
A B C D E F G H I
Austenitic stainless steel body
100 274 35 8 13 150 18 113 28
0.25
1.0
H min
Weight including pocket
A B C D E F G
Aluminium body
100 48 16 174 35 160 13 65
0.4
Thermometer (Austenitic stainless steel body)
Thermometer (Aluminium body) with pocket
½ " BSP Tr (R ½ )
A
B
2.1 19
D
A
C
B
C
E
½ " BSP Tr (G ½ A)
Optional pocket (Stainless steel)
D
F
E ½ " BSP Tr (R ½ )
I
H min
G
H
F
G
½ " BSP Pl (G ½ )
How to specify 1 - Horizontal mounting dial thermometer with stainless steel wetted/exposed parts, IP54 rating. 1 - Pocket with ½ " BSPT thread (R ½ ) 1 - Vertical mounting dial thermometer with slip-on pocket 0-120 °C range. How to order example: 1 - Spirax Sarco dial thermometer, having an austenitic stainless steel body for horizontal mounting, 0-120 °C. 1 - Pocket with 150 mm extension for the above. 1 - Spirax Sarco dial thermometer having an aluminium body and c/w brass pocket. 0-120 °C range.
TI-P409-03 EMM Issue 5
Page 3 of 3
Dial Thermometers
Powered by FlippingBook