Product Handbook 2026 - Volume 1

Control systems Control valves

4

Materials

23

16 4

1

2

8 6

7 3

11 14 10

12 15

5

PNS3000 series

8

10 7

1

4 3

9

2

4.1 127

16

15

24

14

11

12

PNS4000 series

PNS3000 and PNS4000 series actuators No. Part Material 1 Diaphragm housing Stainless steel 304 2 Diaphragm Reinforced nitrile rubber 3 Diaphragm plate Pressed steel 4 Springs Spring steel 5 Spindle Stainless steel 6 Lock-nut Stainless steel 7 Spacer Zinc plated steel 8 'O' ring Rubber 9 Spring guide Zinc plated steel 10 Diaphragm clamp Zinc plated steel 11 Bearing Bronze 12 'V' ring Rubber

No. Part

Material

13 Yoke

Stainless steel 304

14 Gasket

Non asbestos fibre

15 Fixing screwed

Stainless steel

16 Housing bolts and nuts

Stainless steel

17 Top adaptor

Stainless steel

18 Lock-nut

Stainless steel

19 Bottom adaptor

Stainless steel

20 Connectors Stainless steel 21 Connectors bolts and nuts Stainless steel 22 Travel indicator Aluminium 23 Cap (with vent hole) Nickel plated brass 24 Spacer Zinc plated steel

TI-P183-02 CTLS Issue 10

Page 3 of 19

Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4")

Powered by