44
Control systems Control valves
Maximum differential pressures for Class IV shut-off SB and SA valves (continued)
PN9000 spring-to-extend actuators
DN15 (½")
DN20 (¾")
DN25 (1")
DN32 (1¼")
DN40 (1½")
DN50 (2")
DN65 (2½")
DN80 (3")
DN100 (4")
Valve size
Kv
4.0
6.3
10
16
25
36
63
100
160
20 mm (0.79")
30 mm (1.2")
Travel mm
Maximum differential pressure Class IV bar (psi)
Spring range
Positioner required
Actuator
14.0 (203)
8.0 (116)
4.0 (58.0) 15.0 (218) 16.0 (232)
2.0 (29.0) 9.0 (131) 16.0 (232) 6.0 (87.0) 15.0 (218)
1.0 (14.5) 6.0 (87.0)
PN9120E
0.4 - 1.2 Optional
-
3.0 (43.5)
PN9126E
1.0 - 2.0
Yes
15.0 (218)
8.0 (116)
PN9123E
2.0 - 4.0
Yes
10.0 (145)
3.0 (43.5)
1.0 (14.5) 5.0 (72.5)
0.2 - 1.0 Optional
4.1 132
PN9220E
10.0 (145)
0.4 - 1.2 Optional
16.0 (232)
16.0 (232)
PN9226E
1.0 - 2.0
Yes
16.0 (232)
16.0 (232)
16.0 (232)
PN9223E
16.0 (232)
2.0 - 4.0
Yes
14.0 (203) 16.0 (232)
10.0 (145) 16.0 (232)
5.0 (72.5)
0.2 - 1.0 Optional
PN9320E
12.0 (174)
0.4 - 1.2 Optional
6.0 (87.0)
4.0 (58.0) 12.0 (174) 16.0 (232)
3.0 (43.5) 8.0 (116) 16.0 (232)
PN9330E
0.4 - 1.2
Yes
PN9336E
1.0 - 2.0
Yes
16.0 (232)
PN9337E
2.5 - 3.5
Yes
TI-P183-02 CTLS Issue 10
Page 8 of 19
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4")
Powered by FlippingBook