Control systems Control valves
4
Valve dimensions (approximate) in mm (inches)
Connection and Dimensions
Dimensions common to all connections
Tube end
Threaded
Sanitary clamp
Valve Size
A D mm inches mm inches mm inches mm inches mm inches mm inches B A and B A and B C
DN15 ½" DN20 ¾"
24
0.94
-
42.0 1.65
64
2.52
43
1.69
26
1.02
-
44.0 1.73
DN25 1"
70
2.76
40
1.57
55
2.17 60.3 2.37
73
2.87
DN32 1¼" DN40 1½"
43
1.69
66
2.60 64.5 25.4
75
2.95
57
2.24
49
1.93
70
2.76 69.9 2.75
80
3.15
DN50 2"
85
3.35
54
2.13
82
3.23
91
3.58
65
2.56
88.9
3.5
DN65 2½" DN80 3" DN100 4"
68
2.68 105 4.13
95
3.74
105 4.13
85
8.35
83
3.27 110 4.33 95.3 3.75 121 4.76
130 5.12
96
3.78 150 5.91 114.3 232
133 5.24
97
3.82
4.1 139
Valve weights approximate in kg (lbs)
Model SB, SA
Valve size
Sanitary clamp and screwed
Tube end
kg
lbs
kg
lbs
DN15
½" ¾"
1.5
3.31
1.0
2.20
DN20
DN25
1"
2.5
5.51
2.0
4.41
DN32
1¼" 1½"
3.0
6.61
DN40 DN50 DN65 DN80 DN100
2.5
5.51
2"
4.0
8.82
3.0
6.61
2½"
6.5
14.3
5.5
12.1
3"
8.0
17.6
7.0
15.4
4"
11.0
24.3
10.0
22.0
Actuator dimensions and weights (approximate) in mm (inches) and kg (lbs)
F
G
Weight
Actuator type
mm
inches
mm
inches
kh
lbs
PNS3200 and PNS4200 series PNS3300 and PNS4300 series PNS3420 and PNS4420 series PNS3430 and PNS4430 series
209
8.23
240
9.45
7.2
15.9
285
11.2
264
10.4
11.2
24.7
263
10.4
336
13.2
20.0
44.1
328
12.9
PNS3530 series PNS3630 series
405
15.9
367
14.4
22.6
49.8
465
18.3
400
15.7
38.0
83.8
TI-P183-02 CTLS Issue 10
Page 15 of 19
Steri-trol Aseptic Service 'S' series Two-port Pneumatic Control Valves - DN15 (½") to DN100 (4")
Powered by FlippingBook